IESNA:LM-63-2002
[TEST]P1642405
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5D-827-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 270W 80CRI 2700K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24314.3
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4125.8 4435.5 4526.2 4603.6 4616.9 4601.4 4621.3 4692.1 4796.1 4986.3 5238.5 5539.4 5864.5 6178.7 6470.7 
6764.9 7008.3 7202.9 7426.4 7700.7 8003.7 8355.5 8802.4 9297.9 9866.4 10379.7 10912.8 11111.9 9881.9 7514.9 
4205.4 1422.4 842.8 252.2 0.0 0.0 0.0 
4125.8 4451.0 4543.9 4608.0 4614.7 4601.4 4627.9 4698.7 4813.8 4997.4 5254.0 5557.1 5880.0 6176.5 6470.7 
6749.4 7001.6 7218.4 7428.6 7674.1 7955.1 8309.0 8755.9 9233.7 9808.9 10353.1 10963.7 11260.1 10160.6 7840.0 
4557.1 1539.7 887.1 298.6 0.0 0.0 0.0 
4125.8 4448.7 4530.6 4599.2 4619.1 4630.1 4683.2 4787.2 4926.6 5119.0 5375.7 5676.5 5986.2 6278.2 6554.8 
6829.1 7094.5 7337.9 7594.5 7860.0 8165.2 8547.9 9008.1 9583.3 10293.4 10954.8 11857.4 12452.5 11890.6 9908.5 
7379.9 3433.3 1278.7 705.7 150.4 0.0 0.0 
4125.8 4455.4 4524.0 4583.7 4621.3 4663.3 4745.2 4880.1 5046.0 5245.1 5497.3 5782.7 6081.3 6355.7 6632.2 
6915.3 7207.4 7517.1 7868.8 8244.9 8689.5 9200.5 9813.3 10587.6 11510.1 12487.9 13613.9 14631.5 14689.0 12027.7 
9056.8 5603.5 2789.6 1035.3 320.8 0.0 0.0 
4125.8 4439.9 4495.2 4541.7 4594.7 4663.3 4765.1 4904.5 5068.2 5256.2 5468.6 5707.5 5981.8 6253.9 6559.2 
6908.7 7295.8 7740.5 8225.0 8760.3 9359.8 10078.8 10928.3 11987.9 13211.3 14377.1 15549.6 16474.3 16857.0 15160.2 
10178.3 6718.5 3535.1 1384.8 362.8 0.0 0.0 
4125.8 4415.6 4468.6 4506.3 4563.8 4647.8 4749.6 4886.8 5046.0 5220.8 5415.5 5645.5 5908.8 6196.4 6528.2 
6910.9 7366.6 7884.3 8452.8 9096.6 9780.1 10589.8 11591.9 12678.1 13850.6 14916.9 15912.4 16757.4 17126.9 15775.2 
10740.2 6214.1 2931.2 862.8 141.6 0.0 0.0 
4125.8 4411.1 4462.0 4481.9 4543.9 4627.9 4740.7 4869.1 5010.6 5167.7 5342.5 5563.7 5811.5 6107.9 6446.4 
6864.5 7337.9 7904.2 8532.5 9238.2 10067.7 10959.2 11979.1 13071.9 14098.4 14985.5 15795.1 16551.7 16633.5 14932.4 
10430.5 5260.6 2314.0 730.0 141.6 2.2 0.0 
4125.8 4377.9 4426.6 4433.3 4477.5 4568.2 4678.8 4807.1 4924.4 5048.2 5207.5 5395.6 5638.9 5933.1 6307.0 
6798.1 7362.2 8003.7 8789.1 9558.9 10536.7 11432.7 12377.3 13266.6 14018.7 14638.1 15253.1 15560.6 14733.3 12003.4 
7700.7 3824.9 1413.6 807.5 457.9 11.1 0.0 
4125.8 4318.2 4358.0 4351.4 4373.5 4446.5 4552.7 4672.2 4789.4 4906.7 5046.0 5231.9 5473.0 5800.4 6231.8 
6802.5 7501.6 8362.1 9297.9 10346.5 11386.2 12277.7 13107.3 13737.8 14255.4 14635.9 14788.6 14153.7 11799.9 7605.6 
3369.2 1238.8 630.5 327.4 59.7 6.6 0.0 
4125.8 4243.0 4256.3 4249.6 4265.1 4318.2 4411.1 4517.3 4632.4 4754.0 4897.8 5096.9 5371.2 5756.1 6284.9 
6990.6 7853.3 8906.3 9999.2 11065.4 11941.5 12609.6 13102.9 13485.6 13711.2 13715.7 13173.7 11350.8 7519.3 3294.0 
860.5 327.4 174.8 95.1 39.8 8.8 0.0 
4125.8 4158.9 4110.3 4081.5 4083.7 4128.0 4207.6 4298.3 4384.6 4481.9 4605.8 4765.1 4990.7 5327.0 5776.1 
6393.3 7183.0 8074.5 9052.3 9848.7 10441.6 10795.5 11052.2 11224.7 11165.0 10762.4 9572.2 7289.2 3993.0 1340.6 400.4 
212.4 148.2 123.9 90.7 19.9 0.0 
4125.8 4099.2 4017.4 3946.6 3915.6 3931.1 3975.3 4026.2 4077.1 4139.0 4214.2 4322.6 4479.7 4714.2 5041.6 
5521.7 6107.9 6855.6 7634.3 8231.6 8658.6 8868.7 8963.8 8926.2 8647.5 8045.8 6813.6 4897.8 2462.2 836.2 285.4 
185.8 152.6 130.5 88.5 24.3 0.0 
4125.8 4021.8 3895.7 3782.9 3709.9 3672.3 3663.4 3665.6 3665.6 3665.6 3667.8 3685.5 3729.8 3807.2 3948.8 
4178.8 4477.5 4842.5 5218.6 5453.1 5488.5 5329.2 5028.3 4583.7 3959.8 3185.6 2252.0 1369.4 648.2 276.5 146.0 97.3 
53.1 33.2 17.7 6.6 0.0 
4125.8 3931.1 3709.9 3493.1 3300.6 3136.9 2990.9 2840.5 2667.9 2475.5 2263.1 2028.6 1765.3 1493.2 1227.8 973.4 756.6 
597.3 493.3 431.4 384.9 347.3 311.9 280.9 250.0 219.0 188.0 159.3 126.1 95.1 66.4 46.5 31.0 17.7 13.3 8.8 0.0 
4125.8 3844.8 3521.8 3185.6 2858.2 2537.4 2210.0 1878.2 1541.9 1230.0 962.3 749.9 619.4 555.3 515.4 475.6 444.7 411.5 
380.5 347.3 316.3 287.6 263.3 238.9 214.6 185.8 157.1 134.9 110.6 86.3 61.9 42.0 28.8 19.9 15.5 11.1 0.0 
4125.8 3763.0 3331.6 2880.3 2389.2 1929.0 1488.8 1130.4 849.5 681.4 619.4 584.0 550.8 519.9 480.0 446.9 415.9 387.1 
360.6 331.8 307.5 280.9 254.4 227.9 201.3 177.0 152.6 130.5 110.6 90.7 66.4 50.9 37.6 26.5 17.7 11.1 0.0 
4125.8 3656.8 3152.4 2572.8 1975.5 1446.8 1011.0 749.9 648.2 615.0 586.2 559.7 530.9 500.0 460.1 431.4 400.4 371.6 
347.3 320.8 296.4 269.9 241.1 212.4 183.6 159.3 134.9 115.0 95.1 81.9 66.4 50.9 37.6 28.8 22.1 15.5 0.0 
4125.8 3605.9 2990.9 2322.8 1621.5 1108.3 765.4 654.8 623.8 595.1 570.7 546.4 517.7 484.5 451.3 420.3 389.3 362.8 
336.3 307.5 276.5 245.6 214.6 183.6 154.9 132.7 110.6 92.9 79.6 68.6 59.7 50.9 42.0 35.4 28.8 22.1 0.0 
4125.8 3543.9 2882.5 2128.1 1407.0 907.0 683.6 639.3 612.8 588.4 564.1 539.8 513.2 480.0 449.1 415.9 382.7 349.5 318.6 
285.4 250.0 216.8 183.6 150.4 123.9 101.8 84.1 73.0 66.4 61.9 59.7 55.3 50.9 42.0 35.4 26.5 0.0 
4125.8 3490.9 2785.2 1977.7 1254.3 798.6 661.4 632.7 606.1 581.8 557.5 533.1 506.6 473.4 440.2 407.0 371.6 334.0 296.4 
258.8 221.2 185.8 152.6 126.1 101.8 84.1 73.0 66.4 64.2 61.9 61.9 59.7 55.3 48.7 39.8 31.0 0.0 
4125.8 3462.1 2734.3 1915.8 1179.1 754.4 657.0 628.3 603.9 579.6 553.1 526.5 500.0 466.8 433.6 400.4 362.8 320.8 280.9 
241.1 203.5 168.1 137.2 110.6 90.7 77.4 68.6 64.2 61.9 61.9 61.9 59.7 55.3 50.9 44.2 33.2 0.0 
4125.8 3477.6 2745.3 1904.7 1192.4 743.3 657.0 630.5 603.9 577.4 553.1 526.5 497.7 464.6 433.6 398.2 358.4 318.6 276.5 
236.7 199.1 163.7 132.7 108.4 88.5 75.2 66.4 64.2 61.9 61.9 61.9 59.7 55.3 50.9 44.2 33.2 0.0 
